ADA4850-1

PRODUCTION

High Speed, Rail-to-Rail Output Op Amp with Ultralow Power-Down

Part Models
1
1ku List Price
Starting From $0.78

Part Details

  • Ultralow power-down current: 150 nA/amplifier maximum
  • Low quiescent current: 2.4 mA/amplifier
  • High speed
    • 175 MHz, −3 dB bandwidth
    • 220 V/μs slew rate
    • 85 ns settling time to 0.1%
  • Excellent video specifications
  • 0.1 dB flatness: 14 MHz
  • Differential gain: 0.12%
  • Differential phase: 0.09°
  • Single-supply operation: 2.7 V to 6 V
  • Rail-to-rail output
  • Output swings to within 80 mV of either rail
  • Low voltage offset: 0.6 mV
ADA4850-1

High Speed, Rail-to-Rail Output Op Amp with Ultralow Power-Down

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Latest Discussions

No discussions on ADA4850-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed