ADA4610-2S

RECOMMENDED FOR NEW DESIGNS

Aerospace Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp

Part Models
3
1ku List Price
Starting From $153.81

Part Details

  • Low offset voltage:
    0.4 mV maximum 
  • Low offset voltage drift:
    8 μV/°C maximum 
  • Low input bias current:
    25 pA typical at VSY= ±15 V 
  • Dual-supply operation: ±5.0 V to ±15 V
  • See datasheet for additional features

ADA4610-2S
Aerospace Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4610

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADA4610-2S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed