ADA4511-2

RECOMMENDED FOR NEW DESIGNS

Precision, 40 V, Rail-to-Rail Input and Output Op Amp

Part Models
6
1ku List Price
Starting From $0.95

Part Details

  • Low-offset voltage drift: ±2 μV/°C maximum
  • Low-offset voltage: ±75 μV maximum
  • Low voltage noise: 1 μV p-p from 0.1 Hz to 10 Hz typical
  • Low voltage noise density: 5 nV/√Hz typical at f = 1 kHz
  • High common-mode rejection: 140 dB typical
  • Low input bias current: ±10 pA maximum
  • Wide gain bandwidth product: 10.4 MHz typical
  • High slew rate: 19 V/μs typical
  • Low THD: −134 dB at f = 1 kHz
  • Low quiescent supply current: 1.45 mA per amplifier typical
  • Wide supply voltage operation: 6 V to 40 V, ±3 V to ±20 V
  • Integrated EMI filter
  • Multiplexer compatible inputs
    • Rail-to-rail high impedance inputs: differential and common-mode
    • Fast settling time
  • Rail-to-rail output
  • No phase reversal
  • Heavy capacitive load drive capability: 1 nF
  • Wide specified temperature range: −40°C to +125°C
  • Available in 8-lead standard small outline package (SOIC_N)
ADA4511-2
Precision, 40 V, Rail-to-Rail Input and Output Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4511
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4511-2

Evaluating the ADA4511-2 Precision, 40 V, Rail-to-Rail Input and Output Op Amp

Features and Benefits

  • Full-featured evaluation boards for the ADA4511-2, a dual-channel, low-input bias current amplifier available in an 8-lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP)
  • Enables quick prototyping
  • User-defined circuit configuration
  • Edge mounted SMA connectors
  • Connects easily to test equipment and other circuits
  • Available provisions for photodiode sensors for quick evaluation
    • Connections available for photodiode bias
    • Guard traces to minimize leakage

Product Details

This user guide is designed to aid the evaluation of ADA4511-2. The EVAL-ADA4511-2ARZ and EVAL-ADA4511-2ARMZ are evaluation boards used to test the ADA4511-2, a dual-channel, low-input bias current amplifier that comes in an 8‑lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP). The EVAL-ADA4511-2ARZ and EVAL-ADA4511-2ARMZ are hereafter referred to as ADA4511-2 evaluation board in this user guide. The design of this evaluation board emphasizes simplicity and ease of use. Provisions are available on the evaluation board to interface easily to test equipment.

The ADA4511-2 evaluation board uses surface-mount components (SMT) in case size 0603, except for bypass capacitors and termination resistors. The ADA4511-2 evaluation board features a variety of unpopulated resistor and capacitor footprints that provide the user with multiple choices and extensive flexibility for different application circuits.

The ADA4511-2 evaluation board has provisions for photodiode sensors that allow for easy configuration of a transimpedance amplifier (TIA). The layout is optimized with provisions for guarding to ensure low leakage and low parasitic capacitance for TIA applications.

Additionally, the ADA4511-2 evaluation board has provisions to build different types of filters. For selecting specific component values and designing filters, refer to the Analog Filter Wizard.

Full specifications on the ADA4511-2 are available in the ADA4511-2 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the ADA4511-2 evaluation board.

EVAL-ADA4511-2
Evaluating the ADA4511-2 Precision, 40 V, Rail-to-Rail Input and Output Op Amp

Latest Discussions

No discussions on ADA4511-2 yet. Have something to say?

Start a Discussion on EngineerZone®