ADA4312-1

PRODUCTION

Wideband, Differential, High Output Current Line Driver with Shutdown

Part Models
3
1ku List Price
Starting From $2.02

Part Details

  • High speed
    • −3 dB bandwidth: 195 MHz, GDIFF = +16 V/V, RL, DIFF = 40 Ω
    • Differential slew rate: 2100 V/μs
  • Wide output swing: 18.0 V p-p differential, 12 V supply
  • High output current: 225 mA peak
  • G.hn MTPR at 16 dBm line power
    • −64 dBc typical at 5 MHz, referred to −58 dBm/Hz
    • −64 dBc typical at 17 MHz, referred to −58 dBm/Hz
    • −64 dBc typical at 28 MHz, referred to −58 dBm/Hz
    • −63 dBc typical at 31 MHz, referred to −58 dBm/Hz
    • −61 dBc typical at 59 MHz, referred to −58 dBm/Hz
    • −62 dBc typical at 82 MHz, referred to −58 dBm/Hz
  • Shutdown
    • CMOS-compatible SD pin
    • Shutdown quiescent current: 3 mA
    • ZOUT in shutdown: 10 kΩ differential (open-loop)
  • Resistor adjustable quiescent current
ADA4312-1
Wideband, Differential, High Output Current Line Driver with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4312-1

ADA4312-1 Evaluation Board

Product Details

As is the case with many high speed line driver applications, careful attention to printed circuit board (PCB) layout can improve performance and help maintain stability while preventing excessive die temperatures during normal operation. Differential signal balance can be maintained by using symmetry in the PCB layout of input and output signal traces. See AN-772 for complete details.

EVAL-ADA4312-1
ADA4312-1 Evaluation Board

Latest Discussions

No discussions on ADA4312-1 yet. Have something to say?

Start a Discussion on EngineerZone®