ADA4084-2S

RECOMMENDED FOR NEW DESIGNS

Aerospace Dual Low Noise, Rail-to-Rail I/O, Low Power Operational Amplifiers

Part Models
3
1ku List Price
Starting From $200.57

Part Details

  • Rail-to-rail input/output 
  • Low power: 0.675 mA typical per amplifier at ±1.5 V
  • Gain bandwidth product: 15.9 MHz at AV =100 typical 
  • Unity-gain crossover: 9.9 MHz typical 
  • −3 dB closed-loop bandwidth: 13.9 MHz typical at ±15 V 
  • Low offset voltage: 100 μV maximum
  • Unity-gain stable 
  • High slew rate: 4.6 V/μs typical 
  • Low noise: 3.9 nV/√Hz typical at 1 kHz 
ADA4084-2S
Aerospace Dual Low Noise, Rail-to-Rail I/O, Low Power Operational Amplifiers
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4084-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADA4084-2S yet. Have something to say?

Start a Discussion on EngineerZone®