ADA4077-4S

RECOMMENDED FOR NEW DESIGNS

Space 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier

Part Models
2
1ku List Price
Starting From $298.40

Part Details

  • Offset voltage:
    • 50 μV maximum at 25 °C 
  • Offset voltage drift:
    • 0.75 μV/°C maximum
  • Low input bias current: 1 nA maximum at TA = 25 °C
  • Low voltage noise density: 6.9 nV/√Hz maximum at f = 10 kHz TA = 25 °C
  • CMRR, PSRR, and AVO > 120 dB minimum 
  • Low supply current: 400 μA per amplifier typical
  • Wide gain bandwidth product: 3.9 MHz at ±5 V 
  • Dual-supply operation:
    • Specified at ±5 V to ±15 V 
    • Operates at ±2.5 V to ±15 V 
  • Unity gain stable
  • No phase reversal 
ADA4077-4S
Space 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4077
  • ADA4077-1
  • ADA4077-2
  • ADA4077-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADA4077-4S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed