AD9742

PRODUCTION

12-Bit, 210 MSPS TxDAC® D/A Converter

Part Models
7
1ku List Price
Starting From $11.08

Part Details

  • High performance member of pin-compatible TxDAC product family
  • Excellent spurious-free dynamic range performance
  • SNR at 5 MHz output, 125 MSPS: 70 dB
  • Twos complement or straight binary data format
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 135 mW at 3.3 V
  • Power-down mode: 15 mW at 3.3 V
  • On-chip 1.2 V Reference
  • CMOS compatible digital interface
  • 28-lead SOIC, 28-lead TSSOP, and 32-lead LFCSP
  • Edge-triggered latches
AD9742
12-Bit, 210 MSPS TxDAC® D/A Converter
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

ACE Evaluation Software

Run this executable to install ACE on your computer for product evaluation.


Tools & Simulations


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9742

AD9742 Evaluation Board

Features and Benefits

  • High performance member of pin-compatible TxDAC product family
  • Excellent SFDR performance
  • Twos complement or straight binary data format
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 135 mW at 3.3 V
  • Power-down mode: 15 mW at 3.3 V
  • On-chip 1.2 V reference
  • CMOS-compatible digital interface
  • 32-lead LFCSP package
  • Edge triggered latches

Product Details

The AD9740ACP-PCBZ/AD9742ACP-PCBZ/AD9744ACP-PCBZ/AD9748ACP-PCBZ evaluation board allows users to easily set up and test the 32-lead lead frame chip scale package (LFCSP) of the AD9740, AD9742, AD9744, and AD9748 devices. Paying careful attention to layout and circuit design, combined with a prototyping area, allows the user to effectively evaluate the AD9740, AD9742, AD9744, and AD9748 in applications that require high resolution and high speed conversion.

The AD9740ACP-PCBZ/AD9742ACP-PCBZ/AD9744ACP-PCBZ/AD9748ACP-PCBZ evaluation board provide flexibility to operate the AD9740, AD9742, AD9744, and AD9748 in various configurations. Possible output configurations include transformer coupled, resistor terminated, and single and differential outputs. The digital inputs are driven from various word generators, and an on-board option can add a resistor network for proper load termination. Users can use the power-down feature of the AD9740, AD9742, AD9744, and AD9748 and can select clock and data modes.

The AD9740, AD9742, AD9744, and AD9748 are wideband, 3G members of the TxDAC® series of high performance, low power CMOS, digital-to-analog converters (DACs). The TxDAC family, consisting of pin-compatible 14-, 12-, 10-, and 8-bit DACs, is specifically optimized for the transmit signal path of communication systems. All the devices share the same interface options, small outline package, and pinout. The AD9740, AD9742, AD9744, and AD9748 also provide an upward or downward component selection path based on performance, resolution, and financial cost. The AD9740, AD9742, AD9744, and AD9748 offer exceptional ac and dc performance while supporting update rates up to 210 MSPS.

The low power dissipation of the AD9740, AD9742, AD9744, and AD9748 makes these devices well suited for portable and low power applications. Lowering the full-scale output current further reduces the power dissipation to 60 mW, with only a slight degradation in performance. Power-down mode also reduces the standby power dissipation to approximately 15 mW. A segmented current source architecture is combined with a proprietary switching technique to reduce spurious components and enhance dynamic performance. Edge triggered input latches and a 1.2 V temperature compensated band gap reference are integrated to provide a complete, monolithic DAC solution. The digital inputs support 3 V logic families.

For more information about the AD9740, AD9742, AD9744, and AD9748, refer to the corresponding data sheets. Consult the data sheets in conjunction with this user guide when using the AD9740ACP-PCBZ/AD9742ACP-PCBZ/AD9744ACP-PCBZ/AD9748ACP-PCBZ evaluation board.

SDP-H1
High Speed Controller Board
EVAL-AD9742
AD9742 Evaluation Board

Latest Discussions

Recently Viewed