AD9705

PRODUCTION

10-Bit, 175 MSPS TxDAC Digital-to-Analog Converter

Part Models
2
1ku List Price
Starting From $5.63

Part Details

  • 175 MSPS update rate
  • Low power member of pin-compatible TxDAC product family
  • Low power dissipation
    • 12 mW at 80 MSPS, 1.8 V
    • 50 mW at 175 MSPS, 3.3 V
  • Wide supply voltage: 1.7 V to 3.6 V
  • Adjustable full-scale current outputs: 1 mA to 5 mA
  • On-chip 1.0 V reference
  • CMOS-compatible digital interface
  • SFDR to Nyquist
    • AD9707: 84 dBc at 5 MHz output
    • AD9707: 83 dBc at 10 MHz output
    • AD9707: 75 dBc at 20 MHz output
  • Common-mode output: adjustable 0 V to 1.2 V
  • Power-down mode <2 mW at 3.3 V (SPI controllable)
  • Self-calibration
  • Compact 32-lead LFCSP, RoHS compliant package
AD9705
10-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

ACE Evaluation Software

Run this executable to install ACE on your computer for product evaluation.


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9705

AD9705 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9114/AD9115/AD9116/AD9117 (AD911x) and AD9714/AD9715/AD9716/AD9717 (AD971x)
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9705.

SDP-H1
High Speed Controller Board
EVAL-AD9705
AD9705 Evaluation Board

Latest Discussions

Recently Viewed