AD9632

PRODUCTION

Ultralow Distortion, High Speed Op Amp, Stable at Gain of 2

Part Models
2
1ku List Price
Starting From $7.45

Part Details

  • Wide bandwidth
    G = +2
    Small Signal
    250 MHz
    Large Signal (4 V p-p)
    180 MHz
  • Ultralow Distortion (SFDR), Low Noise
    −113 dBc Typ @ 1 MHz
    −95 dBc Typ @ 5 MHz
    −72 dBc Typ @ 20 MHz
    46 dBm Third Order Intercept @ 25 MHz
    7.0 nV/√Hz Spectral Noise Density
  • High Speed
    Slew Rate 1300 V/µs
    Settling 16 ns to 0.01%, 2 V Step
    ±3 V to ±5 V Supply Operation
    17 mA Supply Current
AD9632
Ultralow Distortion, High Speed Op Amp, Stable at Gain of 2
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed