AD9573

RECOMMENDED FOR NEW DESIGNS

PCI-Express Clock Generator IC, PLL Core, Dividers, Two Outputs

Part Models
2
1ku List Price
Starting From $4.49

Part Details

  • Fully integrated VCO/PLL core
    0.54 ps rms jitter from 12 kHz to 20 MHz
    Input crystal frequency of 25 MHz
  • Preset divide ratios for 100 MHz, 33.33 MHz
  • LVDS/LVCMOS output format
  • Integrated loop filter
  • Space saving 4.4 mm × 5.0 mm TSSOP
  • 0.235 W power dissipation
  • 3.3 V operation
AD9573
PCI-Express Clock Generator IC, PLL Core, Dividers, Two Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed