AD9571
RECOMMENDED FOR NEW DESIGNSEthernet Clock Generator, 10 Clock Outputs
- Part Models
- 6
- 1ku List Price
- Starting From $6.74
Part Details
- Fully integrated VCO/PLL core
0.17 ps rms jitter from 1.875 MHz to 20 MHz at 156.25 MHz
0.41 ps rms jitter from 12 kHz to 20 MHz at 125 MHz
Input crystal or clock frequency of 25 MHz
- Preset divide ratios for 156.25 MHz, 33.33 MHz,100 MHz, and 125 MHz
- Choice of LVPECL or LVDS output format
- See datasheet for additional features
The AD9571 provides a multioutput clock generator function comprising a dedicated PLL core that is optimized for Ethernet line card applications. The integer-N PLL design is based on the Analog Devices, Inc., proven portfolio of high performance, low jitter frequency synthesizers to maximize network performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.
The PLL section consists of a low noise phase frequency detector (PFD), a precision charge pump (CP), a low phase noise voltage controlled oscillator (VCO), and a preprogrammed feedback divider and output divider. By connecting an external crystal or reference clock to the REFCLK pin, frequencies up to 156.25 MHz can be locked to the input reference.
Each output divider and feedback divider ratio is preprogrammed for the required output rates. No external loop filter components are required, thus conserving valuable design time and board space.
The AD9571 is available in a 40-lead 6 mm × 6 mm lead frame chip scale package and can be operated from a single 3.3 V supply. The operating temperature range is −40°C to +85°C.
APPLICATIONS
- Ethernet line cards, switches, and routers
- SCSI, SATA, and PCI-express
- PCI support included
- Low jitter, low phase noise clock generation
Documentation
Data Sheet 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9571ACPZLVD | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD9571ACPZLVD-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD9571ACPZLVD-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD9571ACPZPEC | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD9571ACPZPEC-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
AD9571ACPZPEC-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
AD9571ACPZLVD | PRODUCTION | |
AD9571ACPZLVD-R7 | PRODUCTION | |
AD9571ACPZLVD-RL | PRODUCTION | |
AD9571ACPZPEC | PRODUCTION | |
AD9571ACPZPEC-R7 | PRODUCTION | |
AD9571ACPZPEC-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ad9571 yet. Have something to say?
Start a Discussion on EngineerZone®