AD9551

LAST TIME BUY

Multiservice Clock Generator

Part Models
2
1ku List Price
price unavailable

Part Details

  • Translation between any two standard network rates
  • Dual reference inputs and dual clock outputs
  • Pin programmable for standard network rate translation
  • SPI programmable for arbitrary rational rate translation
  • Output frequencies from 10 MHz to 900 MHz
  • Input frequencies from 19.44 MHz to 806 MHz
  • On-chip VCO
  • Meets OC-192 high band jitter generation requirement
  • Supports standard forward error correction (FEC) rates
  • Supports holdover operation
  • Supports hitless switchover and phase build-out (even with unequal reference frequencies)
  • SPI-compatible 3-wire programming interface
AD9551
Multiservice Clock Generator
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD9551

AD9551 Evaluation Board

Features and Benefits

  • Simple power connection using USB connection and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • AC-coupled differential LVPECL SMA connectors
  • SMA connectors for
    2 reference inputs
    2 PLL lock detect outputs
  • Microsoft Windows®–based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals
  • USB computer interface
  • Dip switch configurable for manual operation
  • Software calculator provides flexibility, allowing programming almost any rational input/output frequency ratio

Product Details

The AD9551 Revision D evaluation board is a compact, easy to use platform for evaluating all features of the AD9551 multiservice clock generator.

The AD9551 accepts one or two reference input signals to synthesize one or two output signals. The AD9551 uses a fractional-N PLL that precisely translates the reference frequency to the desired output frequency. The input receivers and output drivers provide both single-ended and differential operation. Reference conditioning and switchover circuitry internally synchronizes the two references so that if one reference fails, there is virtually no phase perturbation at the output.

The AD9551 uses an external crystal and an internal DCXO to provide for holdover operation. If both references fail, the device maintains a steady output signal. This may mislead you to believe that the PLL is locked and the board is configured properly. A simple test is to move the input REF A or REF B clock a few kilohertz and verify that the changes in output frequency track the input.

EVAL-AD9551
AD9551 Evaluation Board

Latest Discussions

Recently Viewed