AD9257S

RECOMMENDED FOR NEW DESIGNS

Octal, 14-Bit, 65 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter

Part Models
1
1ku List Price
Starting From $367.82

Part Details

  • Low power: 55 mW per channel at 65 MSPS with scalable power options
  • SNR = 75.5 dB (to Nyquist)
  • SFDR = 91 dBc (to Nyquist)
  • DNL = ±0.6 LSB (typical), INL = ±1.1 LSB (typical)
  • Serial LVDS (ANSI-644, default)
    • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
    • Built-in and custom digital test pattern generation
    • Programmable clock and data alignment
    • Programmable output resolution
    • Standby mode

Commercial Space Features

  • Military temperature range (−55°C to +125°C)
  • Wafer diffusion lot traceability
  • Radiation lot acceptance test (RLAT)
    • Total ionizing dose (TID)
  • Radiation benchmark
    • Single event latch-up (SEL)
AD9257S
Octal, 14-Bit, 65 MSPS Serial LVDS 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions