AD9129

RECOMMENDED FOR NEW DESIGNS

14-Bit, 5.7 GSPS, RF Digital-to-Analog Converter

Part Models
4
1ku List Price
Starting From $75.76

Part Details

  • DAC update rate: up to 5.7 GSPS
  • Direct RF synthesis at 2.85 GSPS data rate
    • DC to 1.425 GHz in baseband mode
    • DC to 1.0 GHz in 2× interpolation mode
    • 1.425 GHz to 4.2 GHz in Mix-Mode
  • Bypassable 2× interpolation
  • Excellent dynamic performance
  • Supports DOCSIS 3.0 wideband ACLR/harmonic performance
    • 8 QAM carriers: ACLR > 65 dBc
  • Industry-leading single/multicarrier IF or RF synthesis
    • 4-carrier W-CDMA ACLR at 2457.6 MSPS
      • fOUT = 900 MHz, ACLR = 71 dBc (baseband mode)
      • fOUT = 2100 MHz, ACLR = 68 dBc (Mix-Mode)
      • fOUT = 2700 MHz, ACLR = 67 dBc (Mix-Mode)
  • Dual-port LVDS and DHSTL data interface
    • Up to 1.425 GSPS operation
    • Source synchronous DDR clocking with parity bit
  • Low power: 1.0 W at 2.85 GSPS (1.3 W at 5.7 GSPS
AD9129
14-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 2
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Virtual Eval - BETA

Simulate performance of ADCs and DACs under your operating conditions.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

eval board
EVAL-AD9129

AD9129 Evaluation Board

Product Details

The AD9129 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG2) to allow for quick evaluation of the AD9129. The DPG2 allows the user to create many types of digital vectors and transmit these at speed to the AD9129 in any of the AD9129 operating modes. The AD9129 evaluation board is configured over USB with accompanying PC software.

ADS7-V2EBZ
FPGA Based Data Capture Kit
EVAL-AD9129
AD9129 Evaluation Board

Latest Discussions

Recently Viewed