AD9007
Obsolete12-Bit, 10 MSPS A/D Converter
Part Details
The AD9007 is a complete 12-bit A/D converter which includes on-board track-and-hold amplifier, voltage reference, and timing circuits. Featuring sampling rates from dc to 10 MSPS, the AD9007 uses a subranging converter architecture to achieve high speed and high resolution. Vertical integration of advanced monolithic components allows the AD9007 to operate on only +5 V and -5.2 V supplies.
Suggested Replacement Parts
Complete 12-Bit, 10.0 MSPS Monolithic A/D Converter
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD9220 | PRODUCTION | Complete 12-Bit, 10.0 MSPS Monolithic A/D Converter |