AD8671S

PRODUCTION

Aerospace Single Precision Very Low Noise, Low Input Bias Current, Operational Amplifier

Part Models
2
1ku List Price
Starting From $184.58

Part Details

  • Very low noise: 3.8 nV/√Hz
  • Wide Bandwidth: 10MHz
  • Low Input Bias Current: 12 nA
  • Low Offset Voltage: 75 µV
  • Low supply current: 3 mA typ per amplifier
  • Dual supply operation: ±5V to ±15V
  • Unity Gain Stable
  • No Phase Reversal
AD8671S
Aerospace Single Precision Very Low Noise, Low Input Bias Current, Operational Amplifier
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8671

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on AD8671S yet. Have something to say?

Start a Discussion on EngineerZone®