AD8668

PRODUCTION

16 V, 4 MHz Rail-to-Rail Output Quad Op Amp

Part Models
7
1ku List Price
Starting From $2.07

Part Details

  • Offset voltage: 2.5 mV max
  • Low input bias current: 1 pA max
  • Single-supply operation: 5 V to 16 V
  • Dual-supply operation: ±2.5 V to ±8 V
  • Low noise: 8 nV/√Hz @ 10 kHz
  • Wide bandwidth: 4 MHz
  • Rail-to-rail output
  • Unity-gain stable
  • Lead-free packaging
  • Qualified for automotive applications
AD8668
16 V, 4 MHz Rail-to-Rail Output Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8668

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed