AD8644

PRODUCTION

18 V Operational Amplifier (Quad)

Part Models
4
1ku List Price
Starting From $3.47

Part Details

  • Unity-gain bandwidth: 5.5 MHz
  • Low voltage offset: 1.0 mV
  • Slew rate: 7.5 V/μs
  • Single-supply operation: 5 V to 18 V
  • High output current: 70 mA
  • Low supply current: 800 μA/amplifier
  • Stable with large capacitive loads
  • Rail-to-rail inputs and outputs
AD8644
18 V Operational Amplifier (Quad)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed