AD8622

PRODUCTION

Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp

Part Models
6
1ku List Price
Starting From $2.31

Part Details

  • Low offset voltage: 125 μV max
  • Supply current: 215 μA/amp typ
  • Input bias current: 200 pA max
  • Low input offset voltage drift: 1.2 μV/°C max
  • Low voltage noise: 11 nV/√Hz
  • Operating temperature range: −40°C to +125°C
  • Rail-to-rail output swing
  • Unity gain stable
  • ±2.5 V to ±15 V operation
AD8622
Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

High Common-Mode Voltage Bidirectional Isolated Current Monitor
CN0240 Circuits from the lab

Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection

Features and Benefits

  • +/- 270 V common mode voltage
  • Creates isolated supply for digital control
  • 1% accuracy, bidirectional current monitor system
  • Galvanic isolation protects processor
CN0240
Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection

Latest Discussions

Recently Viewed