AD8614

PRODUCTION

18 V Operational Amplifier (Single)

Part Models
1
1ku List Price
Starting From $2.05

Part Details

  • Unity-gain bandwidth: 5.5 MHz
  • Low voltage offset: 1.0 mV
  • Slew rate: 7.5 V/μs
  • Single-supply operation: 5 V to 18 V
  • High output current: 70 mA
  • Low supply current: 800 μA/amplifier
  • Stable with large capacitive loads
  • Rail-to-rail inputs and outputs
AD8614
18 V Operational Amplifier (Single)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8614

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed