AD8591

PRODUCTION

CMOS Single Supply RRIO Op Amp with ±250 mA Output Current and Shutdown Mode

Part Models
1
1ku List Price
Starting From $0.40

Part Details

  • Single-supply operation: 2.5 V to 6 V
  • High output current: ±250 mA
  • Extremely low shutdown supply current: 100 nA
  • Low supply current: 750 μA/Amp
  • Wide bandwidth: 3 MHz
  • Slew rate: 5 V/μs
  • No phase reversal
  • Very low input bias current
  • High impedance outputs when in shutdown mode
  • Unity-gain stable
AD8591
CMOS Single Supply RRIO Op Amp with ±250 mA Output Current and Shutdown Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed