AD8546

PRODUCTION

18V, 22µA, 45nV/√Hz, RRIO, Dual Op Amp

Part Models
3
1ku List Price
Starting From $1.01

Part Details

  • Micropower at high voltage (18V): 22 µA maximum
  • Low input bias current: 20 pA maximum
  • Gain bandwidth product: 240 kHz at AV =100 typical
  • Unity-gain crossover: 240 kHz
  • −3 dB closed-loop bandwidth: 310 kHz
  • Slew rate: 80 V/ms
  • Large signal voltage gain: 110 dB minimum
  • Single-supply operation: 2.7 V to 18 V
  • Dual-supply operation: ±1.35 V to ±9 V
  • Unity-gain stable
  • Excellent electromagnetic interference immunity
AD8546
18V, 22µA, 45nV/√Hz, RRIO, Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8546

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions