AD8527

Obsolete

Low Voltage, High Slew Rate, Low Noise, 7 MHz Rail-to-Rail Op Amp, Dual

Viewing:

Part Details

  • Single Supply Operation: 1.8 V to 6 V
  • Space-Saving SOT-23, µSOIC Packaging
  • Wide Bandwidth: 7 MHz @ 5 V
  • Low Offset Voltage: 3.5 mV Max
  • Rail-to-Rail Output Swing and Rail-to-Rail Input
  • 8 V/µs Slew Rate
  • Only 900 µA Supply Current @ 5 V
AD8527
Low Voltage, High Slew Rate, Low Noise, 7 MHz Rail-to-Rail Op Amp, Dual
109547795AD8527-fbl-02 AD8527-fbl-03
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed