AD8517

Obsolete

Low Voltage, High Slew Rate, Low Noise, 7 MHz Rail-to-Rail Op Amp, Single

Part Details

  • Single Supply Operation: 1.8 V to 6 V
  • Space-Saving SOT-23, µSOIC Packaging
  • Wide Bandwidth: 7 MHz @ 5 V
  • Low Offset Voltage: 3.5 mV Max
  • Rail-to-Rail Output Swing and
    Rail-to-Rail Input
  • 8 V/µs Slew Rate
  • Only 900 µA Supply Current @ 5 V
AD8517
Low Voltage, High Slew Rate, Low Noise, 7 MHz Rail-to-Rail Op Amp, Single
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed