AD847S

PRODUCTION

Aerospace High Speed, Low Power Op Amp

Part Models
1
1ku List Price
price unavailable

Part Details

  • Superior Performance
  • High Unity Gain BW: 50 MHz
  • Low Supply Current: 5.3 mA
  • High Slew Rate
  • Excellent Video Specifications
  • Drives Any Capacitive Load
  • Fast Settling Time to 0.1% (10 V Step)
  • Excellent DC Performance
  • High Open-Loop Gain 5.5 V/mV (RLOAD = 1 kΩ)
  • Low Input Offset Voltage: 0.5 mV typical
  • Specified for ±5 V and ±15 V Operation




AD847S
Aerospace High Speed, Low Power Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed