AD8460

RECOMMENDED FOR NEW DESIGNS

110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC

Part Models
2
1ku List Price
Starting From $50.00

Part Details

  • Wide high voltage supply range: ±12 V to ±55 V
  • High Output Capability
    • Output voltage range: Up to ±40 V
    • High output current drive: 1 A continuous
    • High slew rate: ≥1800 V/μs into 1000 pF load
    • Large signal bandwidth: 1 MHz
  • Extensive Programming and Diagnostics
    • 14-bit resolution arbitrary waveform generation (AWG) mode
    • 16 level analog pattern generation (APG) mode
    • Digitally programmable current, voltage and thermal fault monitoring and protection
    • Programmable supply current with shutdown mode
  • Design-in Friendly
    • Unlimited capacitive load drive with external compensation and slew control
    • Package: 80-pin, 12mm x 12mm TQFP
    • EPAD-up package for mountable heatsink
    • Operating temperature range: −40 °C to +85 °C
AD8460
110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8460
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD8460

Evaluating the AD8460 High Power, High Speed Arbitrary Waveform Driver

Features and Benefits

  • Enables easy evaluation of the AD8460
  • Easy connection to any controller board
  • Robust thermal management

Product Details

The EVAL-AD8460SDZ board enables easy evaluation of the AD8460, offered in a 12 mm × 12 mm, 80-lead thin quad flat package (TQFP) with an exposed pad at the top for a mountable heat sink. The evaluation board provides a platform for quick and easy evaluation of the AD8460 for various user-defined configurations.

The AD8460 is ideally suited for demanding applications such as high-speed arbitrary waveform generation, programmable power supplies, and LCD/OLED panel formation.

The evaluation board hardware and software enable full operation of the AD8460 analog pattern generation (APG) and arbitrary waveform generation (AWG) modes. The AD8460 data sheet provides the full specifications of the AD8460 and details on the device operation. Consult it in conjunction with the user guide.

APPLICATIONS

  • Automatic test equipment (ATE)
  • Display panel formation and testing
  • Piezo drivers
  • Programmable power supplies

EVAL-AD8460
Evaluating the AD8460 High Power, High Speed Arbitrary Waveform Driver

Latest Discussions

Recently Viewed