AD8432

PRODUCTION

Dual-Channel Ultralow Noise Amplifier with Selectable Gain and Input Impedance

Part Models
2
1ku List Price
Starting From $1.52

Part Details

  • Low noise
    • Input voltage noise: 0.85 nV/√Hz 
    • Current noise: 2.0 pA/√Hz
  • High speed
    • 200 MHz bandwidth (G = 12.04 dB) 
    • 295 V/μs slew rate 
  • Selectable gain 
    • G = 12.04 dB (×4)
    • G = 18.06 dB (×8)
    • G = 21.58 dB (×12) 
    • G = 24.08 dB (×16) 
  • Active input impedance matching
  • Integrated input clamp diodes
  • Single-ended input, differential output 
  • Supply range: 4.5 V to 5.5 V 
  • Low power: 60 mW/channel
AD8432

Dual-Channel Ultralow Noise Amplifier with Selectable Gain and Input Impedance

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8432

AD8432 Evaluation Board

Product Details

The AD8432 evaluation board is completely assembled and pretested, the board provides convenient and fast verification of system design and to assess the performance of the AD8432 under user-specific operating conditions.

 

The board provides access to the inputs, the outputs, and the gain settings. As shipped, the board is configured for a gain of 21 dB and 50 Ω input termination. Multiple combinations of gain and impedance matching are available to the user.


See figure 79 for bench Setup and testing the AD8432-EVALZ. The AD8432 data sheet available on-line. See the Evaluation Board Section for additional details.

EVAL-AD8432
AD8432 Evaluation Board

Latest Discussions

Recently Viewed