AD841

PRODUCTION

Wideband, Unity-Gain Stable, Fast Settling Op Amp

Part Models
5
1ku List Price
Starting From $7.97
Viewing:

Part Details

  • Unity-Gain Bandwidth: 40 MHz
  • Fast Settling: 110 ns to 0.01%
  • Slew Rate: 300 V/µs
  • Full Power Bandwidth:
    4.7 MHz for 20 V p-p into a 500 Ω load
  • Input Offset Voltage: 1mV max
  • Input Voltage Noise:
    15 nV/√Hz typ
  • Open-loop gain:
    45 V/mV into a 1 kΩ load
  • Output current: 50 mA min
  • Supply current: 12 mA max
AD841
Wideband, Unity-Gain Stable, Fast Settling Op Amp
AD841-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Latest Discussions

Recently Viewed