AD8392A

PRODUCTION

Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver

Part Models
5
1ku List Price
Starting From $2.21

Part Details

  • Four current feedback, high current amplifiers
  • Ideal for use as ADSL/ADSL2+ dual-channel central office (CO) line drivers
  • Low power operation
    • Power supply operation from ±5 V (+10 V) up to ±12 V (+24 V)
    • Less than 3 mA/amp quiescent supply current for full power ADSL/ADSL2+ CO applications (20.4 dBm line power, 5.5 CF)
    • Three active power modes plus shutdown
  • High output voltage and current drive
    • 500 mA peak output drive current
    • 42.6 V p-p differential output voltage
  • Low distortion
    • −93 dBc at1 MHz second harmonic
    • −103 dBc at 1 MHz third harmonic
  • High speed: 515 V/μs differential slew rate
  • Additional functionality of AD8392AACP
    • On-chip, common-mode voltage generation
AD8392A
Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions