AD8367S
RECOMMENDED FOR NEW DESIGNSAerospace 500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier
- Part Models
- 3
- 1ku List Price
- Starting From $305.59
Part Details
- Wide bandwidth 500 MHz (-3 dB bandwidth)
- Integrated on chip square law detector for AGC operation
- Linear-in-dB continuous analog gain control
- High linearity output IP3 36.5 dBm @ 70 MHz
The AD8367 is a high-performance variable gain amplifier designed to be used at IF frequencies up to 500 MHz. An externally applied analog gain control voltage of 0 to 1 volt, scales the 45 dB of gain control range to provide 20 mV/dB output. The precise linear-dB gain control is achieved with a proprietary X-AMP™ architecture, consisting of a variable attenuator network fed by a Gaussian interpolator yielding precise linear gain adjustment.
In addition the AD8367 has an integrated square law detector, which enables the part to be used as an AGC solution and provides a detected received signal strength indication (RSSI) output voltage.
The AD8367 has been specified for operation at common IF frequencies 70 MHz, 140 MHz, 190 MHz and 240 MHz found in the cellular CDMA/GSM and W-CDMA applications.
Documentation
Data Sheet 1
Low Dose Rate Radiation Reports 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8367AF-EMX | 16-Lead Flatpak Glass Sealed (Hermetic) | ||
AD8367L703F | 16-Lead Flatpak Glass Sealed (Hermetic) | ||
AD8367R703F | 16-Lead Flatpak Glass Sealed (Hermetic) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD8367AF-EMX | PRODUCTION | |
AD8367L703F | PRODUCTION | |
AD8367R703F | PRODUCTION | |
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
AD8367AF-EMX | PRODUCTION | |
AD8367L703F | PRODUCTION | |
AD8367R703F | PRODUCTION | |
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
AD8367AF-EMX | PRODUCTION | |
AD8367R703F | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.