AD8351S
PRODUCTIONAerospace Low Distortion Fully Differential RF/IF Amplifier
- Part Models
- 3
- 1ku List Price
- Starting From $642.00
Part Details
- Wide bandwidth 450 MHz (–3 dB bandwidth @ gain 6 dB)
- Single external resistor sets gain (0 dB to 26 dB)
- Adjustable output common mode voltage
- Fast settling and overdrive recovery
- Low distortion high linearity differential amplifier
- Optimized for driving high speed/resolution analog to digital converters
- Ideal for differential and single ended to differential applications
The AD8351S is fully differential amplifier, designed to drive high resolution (10-14 bits)/high speed ADCs (240 MSPS) at IF frequencies within communications receivers.
The AD8351S simplifies ADC driving allowing the user to adjust the gain (up to 26 dB) through one external resistor and incorporates output common mode adjustment circuit to ease the drive levels into the ADC.
The AD8351S is a very low distortion gain stage, along with low noise and wide gain bandwidth, making the part ideally suited to be used in digital communications IF receivers.
The AD8351S product data sheet provides detailed circuits on the driving 12-/14-bit resolution ADCs and using the device for single ended to differential signal conversion.
The AD8351S is fabricated on an advanced silicon bipolar process, operating on a single 3 or 5 volt supply, and fully specified over the –55ºC to +125ºC temperature range.
Documentation
Data Sheet 1
Application Note 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 1
Low Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962L0821802V2A | 20-Lead LCC | ||
5962R0821801V2A | 20-Lead LCC | ||
AD8351ARC-EMX | 20-Lead LCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 3, 2020 - 20_0221 AD8351S Aerospace Grade Datasheet Clarification of Pin Description and Correction of Application Notes. |
||
5962L0821802V2A | PRODUCTION | |
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962L0821802V2A | PRODUCTION | |
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Mar 23, 2016 - 16_0062 Aerospace AD8351S Change of Wire Diameter |
||
5962L0821802V2A | PRODUCTION | |
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962L0821802V2A | PRODUCTION | |
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962L0821802V2A | PRODUCTION | |
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION | |
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
5962R0821801V2A | PRODUCTION | |
AD8351ARC-EMX | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.