AD8338

RECOMMENDED FOR NEW DESIGNS

Low Power, 18 MHz Variable Gain Amplifier

Part Models
2
1ku List Price
Starting From $5.66

Part Details

  • Voltage controlled gain range of 0 dB to 80 dB
  • 3 mA supply current at gain of 40 dB
  • Low frequency (LF) to 18 MHz operation
  • Supply range: 3.0 V to 5.0 V
  • Low noise: 4.5 nV/√Hz at 80 dB gain
  • Fully differential signal path
  • Offset correction (offset null) feature
  • Internal 1.5 V reference
  • 16-lead LFCSP
  • Automatic gain control feature
  • Wide gain range for high dynamic range signals
AD8338
Low Power, 18 MHz Variable Gain Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8338

AD8338 Evaluation Board

Product Details

The user guide UG-559 describes the AD8338 evaluation board and discusses common configurations. The design of this board (AD8338-EVALZ) emphasizes simplicity and ease of use, which is evident in the minimalist approach to connector implementation.

The AD8338 data sheet covers the details of the device’s operation. Using this data sheet for reference will help the designer in their end application. The data sheet is helpful for understanding the operation of the AD8338 evaluation board, especially during the initial configuration and when powering up for the first time.

EVAL-AD8338
AD8338 Evaluation Board

Latest Discussions