AD8336
PRODUCTIONGeneral-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA
- Part Models
- 3
- 1ku List Price
- Starting From $5.48
Part Details
- Low noise
- Voltage noise: 3 nV/√Hz
- Current noise: 3 pA/√Hz
- Small-signal BW: 115 MHz
- Large-signal BW: 2 V p-p = 80 MHz
- Slew rate: 550 V/μs, 2 V p-p
- Gain ranges (specified)
- −14 dB to +46 dB
- 0 dB to 60 dB
- Gain scaling: 50 dB/V
- DC-coupled
- Single-ended input and output
- Supplies: ±3 V to ±12 V
- Temperature range: −55°C to +125°C
- Power
- 150 mW at ±3 V, −55°C < T < +125°C
- 84 mW at ±3 V, PWRA = 3 V
The AD8336 is a low noise, single-ended, linear in dB, general-purpose variable gain amplifier, usable over a large range of supply voltages. It features an uncommitted preamplifier with a usable gain range of 6 dB to 26 dB. The VGA gain range is 0 dB to 60 dB, with absolute gain limits of −26 dB to +34 dB. When the preamplifier gain is adjusted for 12 dB, the combined 3 dB bandwidth of the preamplifier and VGA is 100 MHz, and the amplifier is fully usable to 80 MHz. With ±5 V supplies, the maximum output swing is 7 V p-p.
Because of the X-AMP® architecture, frequency response is maintained across the entire gain range of the VGA. The differential gain control interface provides precise linear in dB gain scaling of 50 dB/V over the temperature span of −55°C to +125°C and is simple to interface with a variety of external sources.
The large supply voltage range makes the AD8336 suited for industrial medical applications and video circuits. Dual-supply operation enables bipolar input signals, such as those generated by photodiodes or photomultiplier tubes.
The fully independent voltage feedback preamplifier allows both inverting and noninverting gain topologies. The AD8336 can be used within the specified gain range of −14 dB to +60 dB by selecting a preamplifier gain between 6 dB and 26 dB and choosing appropriate feedback resistors. For the nominal preamplifier gain of 4×, the overall gain range is −14 dB to +46 dB.
If required, quiescent power is limited to a safe level by asserting the PWRA pin.
APPLICATIONS
- Industrial process controls
- High performance AGC systems
- I/Q signal processing
- Video
- Industrial and medical ultrasound
- Radar receivers
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8336ACPZ-R7 | 16-Lead LFCSP (4mm x 4mm x 0.85mm w/ EP) | ||
AD8336ACPZ-RL | 16-Lead LFCSP (4mm x 4mm x 0.85mm w/ EP) | ||
AD8336ACPZ-WP | 16-Lead LFCSP (4mm x 4mm x 0.85mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 1, 2021 - 21_0191 Data Sheet Revision for AD8336 |
||
AD8336ACPZ-R7 | PRODUCTION | |
AD8336ACPZ-RL | ||
AD8336ACPZ-WP | PRODUCTION | |
Dec 4, 2016 - 15_0094 Assembly Transfer of Small Body Punched LFCSP Products to Amkor Philippines |
||
AD8336ACPZ-R7 | PRODUCTION | |
AD8336ACPZ-RL | ||
AD8336ACPZ-WP | PRODUCTION | |
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD8336ACPZ-R7 | PRODUCTION | |
AD8336ACPZ-RL | ||
AD8336ACPZ-WP | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
AD8336ACPZ-RL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD8336
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.