AD8335

PRODUCTION

Quad Low Noise, Low Cost Variable Gain Amplifier

Part Models
3
1ku List Price
Starting From $15.71

Part Details

  • Low noise preamplifier (PrA)
  • Voltage noise = 1.3 nV/√Hz typical
  • Current noise = 2.4 pA/√Hz typical
  • NF = 7 dB (RS = RIN = 50 Ω)
  • Single-ended input; VIN maximum = 625 mV p-p
  • Active input match
  • Input SNR (noise bandwidth = 20 MHz) = 92 dB
  • VGA
    Differential output
    VOUT maximum = 5 V p-p, RL = 500 Ω differential
    Gain range (8 dB output gain step)
    −10 dB to +38 dB—low gain mode
    −2 dB to +46 dB—high gain mode
    Accurate linear-in-dB gain control
  • For additional features please see data sheet
AD8335
Quad Low Noise, Low Cost Variable Gain Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8335

AD8335 Evaluation Board

Product Details

Jumpers provide for exercising the user-selectable features of the AD8335, such as the preamp and VGAs and the optional high and low gain ranges. Test pins are provided for power and gain voltage connections and for probes used to observe waveforms at the input and outputs. Provisions are also made for driving the gain controls dynamically.


See the AD8335 data sheet for measurement setup, board layout and further details.

EVAL-AD8335
AD8335 Evaluation Board

Latest Discussions