AD8331

PRODUCTION

Single VGA with Ultralow Noise Preamplifier and Programmable RIN

Part Models
5
1ku List Price
Starting From $7.06

Part Details

  • Ultralow noise preamplifier (preamp)
    • Voltage noise = 0.74 nV/√Hz
    • Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 120 MHz
  • Low power: 125 mW/channel
  • Wide gain range with programmable postamp
    • −4.5 dB to +43.5 dB in LO gain mode
    • 7.5 dB to 55.5 dB in HI gain mode
  • Low output-referred noise: 48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • Download AD8331-EP data sheet (pdf)
  • Military Temperature Range: −55°C to +105°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/19601-01XE DSCC Drawing Number
AD8331
Single VGA with Ultralow Noise Preamplifier and Programmable RIN
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8331

AD8331 Evaluation Board

Product Details

The board is provided completely assembled and tested; the user simply connects an input signal, VGAIN sources, and a 5 V power supply. The AD8331-EVALZ is lead free and RoHS compliant.


See the AD8331 data sheet available on line for user-supplied optional components, board layout and further details.


EVAL-AD8331
AD8331 Evaluation Board

Latest Discussions

Recently Viewed