AD8330

PRODUCTION

Low Cost, DC to 150 MHz, Variable Gain Amplifier

Part Models
6
1ku List Price
Starting From $5.86

Part Details

  • Fully differential signal path, also used with single-sided signals
  • Inputs from 0.3 mV to 1 V rms, rail-to-rail outputs
  • Differential RIN = 1 kΩ; ROUT (each output) 75 Ω
  • Automatic offset compensation (optional)
  • Linear-in-dB and linear-in-magnitude gain modes
    • 0 dB to 50 dB, for 0 V < VDBS < 1.5 V (30 mV/dB)
  • Inverted gain mode: 50 dB to 0 dB at −30 mV/dB
  • ×0.03 to ×10 nominal gain for 15 mV < VMAG < 5 V
  • Constant bandwidth: 150 MHz at all gains
  • Low noise: 5 nV/√Hz typical at maximum gain
  • Low distortion: ≤−62 dBc typical
  • Low power: 20 mA typical at VS of 2.7 V to 6 V
  • Available in a space-saving, 3 mm × 3 mm LFCSP package
AD8330
Low Cost, DC to 150 MHz, Variable Gain Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8330

AD8330 Evaluation Board

Product Details

The AD8330-EVALZ includes test pins for connections to all of the functional device inputs. This board has a 4-layer design for maximum ground-plane area.


Refer to the AD8330 data sheet available on line for basic operation, options, measurement setup and further explanation.

EVAL-AD8330
AD8330 Evaluation Board

Latest Discussions

Recently Viewed