AD8323
Obsolete5 V CATV Line Driver Fine Step
Viewing:
Part Details
The AD8323 is a low cost digitally controlled variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. A 8-bit serial word determines the desired output gain over a 54 dB range resulting in gain changes of .75 dB/LSB.
Documentation
Application Note 1
Frequently Asked Question 1
Obsolete Data Sheet 1
Product Selection Guide 1
Tutorial 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD8325 | PRODUCTION | 5 V CATV Line Driver Fine Step Output Power Control |