Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8293G80

PRODUCTION

Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80

Part Models
2
1ku List Price
Starting From $0.70

Part Details

  • Small package: 8-lead SOT-23
  • Reduced component count
        Incorporates gain resistors & filter resistors
  • Low offset voltage: 20 μV maximum
  • Low offset drift: 0.3 μV/°C maximum
  • Low gain drift: 25 ppm/°C maximum
  • High CMR: 140 dB typical
  • Low noise: 0.7 μV p-p from 0.01 Hz to 10 Hz
  • Single-supply operation: 1.8 V to 5.5 V
  • Rail-to-rail output
  • Available in 2 fixed-gain models
AD8293G80
Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed