
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8290
PRODUCTIONG = 50, CMOS Sensor Amplifier with Current Excitation
- Part Models
- 1
- 1ku List Price
- Starting From $1.79
Part Details
- Supply voltage range: 2.6 V to 5.5 V
- Low power
1.2 mA + 2× excitation current
0.5 μA shutdown current - Low input bias current: ± 100 pA
- High CMRR: 120 dB
- Space savings: 16-lead, 3.0 mm × 3.0 mm × 0.55 mm LFCSP
- Excitation current
300 μA to 1300 μA range
Set with external resistor
The AD8290 contains both an adjustable current source to drive a sensor and a difference amplifier to amplify the signal voltage. The amplifier is set for a fixed gain of 50. The AD8290 is an excellent solution for both the drive and the sensing aspects required for pressure, temperature, and strain gage bridges.
In addition, because the AD8290 operates with low power, works with a range of low supply voltages, and is available in a low profile package, it is suitable for drive/sense circuits in portable electronics as well.
The AD8290 is available in a lead free 3.0 mm × 3.0 mm × 0.55 mm package and is operational over the industrial temperature range of −40°C to +85°C.
Applications
- Bridge and sensor drives
- Portable electronics
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8290ACPZ-R7 | 16-Lead LFCSP (3mm x 3mm x 0.55mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD8290ACPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.