AD829

PRODUCTION

High Speed, Low Noise Video Op Amp

Part Models
15
1ku List Price
Starting From $3.91

Part Details

  • High Speed
    120 MHz bandwidth, gain = −1
    230 V/μs slew rate
    90 ns settling time to 0.1%
  • Ideal for video applications
    0.02% differential gain
    0.04° differential phase
  • Low noise
    1.7 nV/√Hz input voltage noise
    1.5 pA/√Hz input current noise
  • Excellent dc precision
    1 mV maximum input offset voltage (over temperature)
    0.3 μV/°C input offset drift
  • Flexible operation
    Specified for ±5 V to ±15 V operation
    ±3 V output swing into a 150 Ω load
    External compensation for gains 1 to 20
    5 mA supply current
  • Available in tape and reel in accordance with EIA-481A standard
AD829
High Speed, Low Noise Video Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4898-2 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed, Dual 8-Lead Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD829 SPICE Macro Models 4

  • AD829 SPICE Macro Model Rev. A, 9/90
  • AD829A SPICE Macro Model Rev. A, 9/90
  • AD829J SPICE Macro Model Rev. A, 9/90
  • AD829S SPICE Macro Model Rev. A, 9/90
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

    Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed