AD828

PRODUCTION

Dual, Low Power Video Op Amp

Part Models
3
1ku List Price
Starting From $4.12

Part Details

  • Excellent Video Performance Differential Gain and Phase Error of 0.01% and 0.05°
  • High Speed 130 MHz 3 dB Bandwidth (G = +2) 450 V/µs Slew Rate 80 ns Settling Time to 0.01%
  • Low Power 15 mA Max Power Supply Current
  • High Output Drive Capability 50 mA Minimum Output Current per Amplifier Ideal for Driving Back Terminated Cables
  • Flexible Power Supply
    Specified for +5 V,
    ±5 V, and ±15 V Operation ±3.2 V
    Min Output Swing into a 150 Ω
    Load(VS = ±5 V)
  • Excellent DC Performance
  • 2.0 mV Input Offset Voltage
  • Available in 8-Lead SOIC and
    8-Lead Plastic Mini-DIP
AD828
Dual, Low Power Video Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD828 SPICE Macro Models 2

  • AD828 SPICE Macro Model Rev. A, 4/93
  • AD828A SPICE Macro Model Rev. A, 4/93
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions