AD826

PRODUCTION

Low Cost, High Speed, Low Power Dual Operational Amplifier

Part Models
4
1ku List Price
Starting From $3.61

Part Details

  • High Speed:
    50 MHz Unity Gain Bandwidth
    350 V/µs Slew Rate
    70 ns Settling Time to 0.01% 
  • Easy to Use:
    Drives Unlimited Capacitive Loads
    50 mA Min Output Current Per Amplifier
    Specified for +5 V, ±5 V and ±15 V Operation
    2.0 V p-p Output Swing into a
    150 Ω Load (Vs = +5 V) 
  • Low Power:
    7.5 mA Max Power Supply
    Current Per Amp 
  • Good Video Performance
    Differential Gain & Phase
    Error of 0.07% & 0.11° 
  • Excellent DC Performance:
    2.0 mV Max Input Offset Voltage 
AD826
Low Cost, High Speed, Low Power Dual Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD826 SPICE Macro Models 2

  • AD826 SPICE Macro Model Rev. A, 11/92
  • AD826A SPICE Macro Model Rev. A, 11/92
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer - BETA

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions