AD8244

RECOMMENDED FOR NEW DESIGNS

Single-Supply, Low Power, Precision FET Input Quad Buffer

Part Models
4
1ku List Price
Starting From $2.13

Part Details

  • Low power
    250 μA maximum supply current per amplifier
  • FET input
    2 pA maximum input bias current at 25°C
    Extremely high input impedance
  • Low noise
    13 nV/√Hz voltage noise at 1 kHz
    0.4 μV p-p voltage noise
    (0.1 Hz to 10 Hz)
    0.8 fA/√Hz current noise at 1 kHz
  • High dc precision
    3 μV/°C maximum offset drift
    (B grade)
  • 3 MHz bandwidth
  • Unique pinout
    No leakage from inputs to supply pins
    Provides guarding capability
  • Rail-to-rail output
  • Single-supply operation
    Input range extends to ground
  • Wide supply range
    Single-supply: 3 V to 36 V
    Dual-supply: ±1.5 V to ±18 V 
  • Available in a compact 10-lead MSOP
AD8244
Single-Supply, Low Power, Precision FET Input Quad Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8244

AD8244 Evaluation Board

Product Details

The evaluation board design is flexible to allow for common circuit options, including source impedance and space for output loading and filtering. Most resistors and capacitors use 0805 packages. The evaluation board accommodates the AD8244 quad FET-input buffer in a 10-lead MSOP.

 

The AD8244 data sheet should be consulted in conjunction with this evaluation board user guide UG-650.

EVAL-AD8244
AD8244 Evaluation Board

Latest Discussions

Recently Viewed