AD823A

PRODUCTION

17 MHz, Rail-to-Rail FET Input Dual Amplifier

Part Models
5
1ku List Price
Starting From $2.69

Part Details

  • Single-supply operation
    - Output swings rail-to-rail
    - Input voltage range extends below ground
    - Single-supply capability from 3 V to 36 V
  • High load drive
    - Capacitive load drive of 1000 pF, G = +1
    - Linear output current of 40mA, 0.5 V from supplies
  • Low noise: 14 nV/√Hz at 10 kHz
  • No phase inversion with inputs to the supply rails
  • Excellent ac performance on 2.6 mA/amplifier
    - −3 dB bandwidth of 17 MHz, G = +1
    - 325 ns settling time to 0.01% (2 V step)
    - Slew rate of 30 V/µs
    - Low distortion: −108 dBc at 20 kHz (G = −1, RL = 2 kΩ)
  • Good dc performance
    - 700 µV maximum input offset voltage
    - 1 µV/°C offset voltage drift
    - 25 pA maximum input bias current
AD823A
17 MHz, Rail-to-Rail FET Input Dual Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4622-2 RECOMMENDED FOR NEW DESIGNS

30 V, 7.5 MHz, Low Bias Current, Single Supply, RRO, Precision Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD823
  • AD823A

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions