
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8236
PRODUCTION40 µA Micropower Instrumentation Amplifier
- Part Models
- 3
- 1ku List Price
- Starting From $1.17
Part Details
- Low power: 40 μA supply current (maximum)
- Low input currents
- 1 pA input bias current
- 0.5 pA input offset current
- High CMRR: 110 dB CMRR, G = 100
- Space-saving MSOP
- Zero input crossover distortion
- Rail-to-rail input and output
- Gain set with single resistor
- Operates from 1.8 V to 5.5 V
The AD8236 is the lowest power instrumentation amplifier in the industry. It has rail-to-rail outputs and can operate on voltages as low as 1.8 V. Its 40 μA maximum supply current makes it an excellent choice in battery-powered applications.
The AD8236’s high input impedance, low input bias current of 1 pA, high CMRR of 110 dB (G = 100), small size, and low power offer tremendous value. It has a wider common-mode voltage range than typical three-op-amp instrumentation amplifiers, making this a great solution for applications that operate on a single 1.8 V or 3 V supply. An innovative input stage allows for a wide rail-to-rail input voltage range without the crossover distortion common in other designs.
The AD8236 is available in an 8-lead MSOP and is specified over the industrial temperature range of −40°C to +125°C
Applications
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Technical Book 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8236ARMZ | 8-Lead MSOP | ||
AD8236ARMZ-R7 | 8-Lead MSOP | ||
AD8236ARMZ-RL | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD8236ARMZ | PRODUCTION | |
AD8236ARMZ-R7 | PRODUCTION | |
AD8236ARMZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
-
Low Power AC Signal Measurement -
Low Power Strain Gauge Signal Measurement -
Differential Voltage Measurement
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8236
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.