Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8235

PRODUCTION

40 μA Micropower Instrumentation Amplifier in WLCSP Package

Part Models
2
1ku List Price
Starting From $1.87

Part Details

  • Low power
    • 40 μA maximum supply current
    • 6 nA shutdown current
  • Low input currents
    • 50 pA input bias current
    • 25 pA input offset current
  • High Common Mode Rejection Ratio (CMRR)
    • 110 dB CMRR , G = 100
  • Space saving
    • WLCSP package
  • Zero input crossover distortion
  • Versatile
    • Rail-to-rail input and output
    • Shutdown
    • Gain set with single resistor (G = 5 to 200)
  • AD8236: μSOIC package version of AD8235
AD8235
40 μA Micropower Instrumentation Amplifier in WLCSP Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8235

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD8235ACBZ-EVALZ

Evaluating the AD8235 40 μA, Micropower Instrumentation Amplifier

Features and Benefits

  • Simple evaluation of the AD8235
  • CR2032 battery provision
  • On-board voltage reference using the LTC2063 low power amplifier
  • 2 in × 1.35 in small form factor 

Product Details

The AD8235ACBZ-EVALZ contains a CR2032 battery provision that is capable of powering up the AD8235 40 μA, micropower instrumentation amplifier and the LTC2063 low power operational amplifier. This feature allows the AD8235ACBZ-EVALZ to be a standalone board ready for product evaluation. 

The AD8235ACBZ-EVALZ design allows the user to easily adjust the gain resistors and common discrete components on the board. The on-board male headers set the AD8235ACBZ-EVALZ to different configurations using the jumper shunt. 

The AD8235ACBZ-EVALZ allows battery-powered configuration to showcase the portable nature of the AD8235. In battery-powered configuration, the LTC2063 acts as the voltage reference for the single-supply configuration. 

For full details on the AD8235, see the AD8235 data sheet, which must be consulted in conjunction with this user guide when using the AD8235ACBZ-EVALZ. 

Applications

  • Fast and easy product evaluation and characterization
  • Portable system applications

AD8235ACBZ-EVALZ
Evaluating the AD8235 40 μA, Micropower Instrumentation Amplifier

Latest Discussions

Recently Viewed