Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8225

PRODUCTION

Precision Gain of 5 Instrumentation Amplifier

Part Models
3
1ku List Price
Starting From $4.36

Part Details

  • No External Components Required
  • Highly Stable, Factory Trimmed Gain of 5
  • Low Power, 1.2 mA Max Supply Current
  • Wide Power Supply Range (±1.7 V to ±18 V)
  • Single- and Dual-Supply Operation
  • Excellent Dynamic Performance
    High CMRR
    86 dB Min @ DC
    80 dB Min to 10 kHz
    High Slew Rate
    5 V/µs Min
  • Outstanding DC Precision
    Low Gain Drift
    5 ppm/°C Max
    Low Input Offset Voltage
    150 µV Max
    Low Offset Drift ±2 µV/°C Max
    Low Input Bias Current 1.2 nA Max
AD8225
Precision Gain of 5 Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-AD8225

AD8225 Evaluation Board

Product Details

The AD8225 evaluation board has been carefully laid out and tested to demonstrate the performance of the device. The board is shipped with an AD8225 already installed. The user need only connect powerand an input to conduct measurements. The supply can be configured for dual or single supplies, and the input can be dc- or ac-coupled. A circuit is provided on the board so the user can zero the output offset. If desired, a reference can be applied from an external voltage source. See AD8225-EVALZ data sheet for further details.


EVAL-AD8225
AD8225 Evaluation Board

Latest Discussions

Recently Viewed