Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8224

PRODUCTION

Precision, Dual-Channel, JFET Input, Rail-to-Rail Instrumentation Amplifier

Part Models
12
1ku List Price
Starting From $4.91

Part Details

  • Two channels in a small 4 mm × 4 mm LFCSP
  • Custom LFCSP package with hidden paddle
    • Permits routing and vias underneath package
    • Allows full bias current performance
  • Low input currents
    • 10 pA maximum input bias current (B grade)
    • 0.6 pA maximum input offset current (B grade)
  • High CMRR
    • 100 dB CMRR (minimum), G = 10 (B grade)
    • 90 dB CMRR (minimum) to 10 kHz, G = 10 (B grade)
  • Excellent ac specifications and low power
    • 1.5 MHz bandwidth (G = 1)
    • 14 nV/√Hz input noise (1 kHz)
    • Slew rate: 2 V/µs
    • 750 µA quiescent current per amplifier
  • Versatility
    See the AD8224 data sheet for details

AD8224
Precision, Dual-Channel, JFET Input, Rail-to-Rail Instrumentation Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8224

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8224

AD8224 Evaluation Board

Product Details

The AD8224-EVALZ has two AD8224 instrumentation amplifier circuits: one circuit is configured for dual-channel operation, and the other is configured for single-channel, differential output operation. The inputs, outputs, references, and supplies are routed to screw terminals for easy connectivity. See AD8224-EVALZ data sheet for further details.


EVAL-AD8224
AD8224 Evaluation Board

Latest Discussions

Recently Viewed