AD818

PRODUCTION

Low Cost, Low Power Video Op Amp

Part Models
4
1ku List Price
Starting From $3.32

Part Details

  • Low Cost
  • Excellent Video Performance
    55 MHz 0.1 dB Bandwidth (Gain = +2)
    0.01% and 0.05° Differential Gain and Phase Errors
  • High Speed
    130 MHz Bandwidth (3 dB, G = +2)
    100 MHz Bandwidth (3 dB, G+ = -1)
    500 V/µs Slew Rate
    80 ns Settling Time to 0.01% (Vo = 10 V Step)
  • High Output Drive Capability
    50 mA Minimum Output Current
    Ideal for Driving Back
    Terminated Cables
  • Flexible Power Supply
    Specified for Single (+5 V) and Dual
    (±5 V to ±15 V) Power Supplies
    Low Power: 7.5 mA Max Supply Current
  • Available in 8-Lead SOIC and 8-Lead PDIP
AD818
Low Cost, Low Power Video Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD818 SPICE Macro Models 2

  • AD818 SPICE Macro Model Rev. A, 4/93
  • AD818A SPICE Macro Model Rev. A, 8/94
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

    Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed