AD8131

PRODUCTION

Low-Cost, High Speed Differential Driver

Part Models
6
1ku List Price
Starting From $2.58

Part Details

  • High Speed:
    400 MHz –3 dB Full Power Bandwidth
    2000 V/µs Slew Rate
  • Fixed Gain of 2 with No External Components
  • Internal Common-Mode Feedback to Improve Gain and Phase Balance: –60 dB @10 MHz
  • Separate Input to Set the
    Common-Mode Output Voltage
  • Low Distortion:
    68 dB SFDR @ 5 MHz 200 Ω Load
  • Power Supply Range +2.7 V to ±5 V
AD8131
Low-Cost, High Speed Differential Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD8131 SPICE Macro Models 2


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

Recently Viewed